System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ207-23
Part #:70207V-EC
Catalog #:UCFQ207-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.719 in | Overall Length (in): | 4.63 in |
| Bolt Size (mm): | M12 mm | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.59 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 100 in/lbs | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.844 in |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 4,429 lb |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2600 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Insert: | SB207-23 RG | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Polyamide | Grease Fitting Thread Size: | M6X1 |
| Static Load Rating (lb): | 3,440 lb | End Cap Available: | Yes |
| Size Code: | 207 |
General Specifications
| UPC: | 787405584631 | Weight: | 1.39 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.71 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

