System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ204-20M-OEC
Part #:55204VR-EC
Catalog #:UCFQ204-20M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.953 in | Overall Length (in): | 3.39 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.39 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,214 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 1,479 lb | Insert: | SB204-20M RG |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 4200 rpm | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.125 in | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Housing Material: | Polyamide |
General Specifications
| UPC: | 787405583481 | Weight: | 0.51 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.95 IN |

