System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH206-20-SS
Part #:74206NA/SS-EC
Catalog #:UCFH206-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 3.31 in | Overall Length (in): | 5.83 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,888 lb | Housing Material: | Polyamide |
| End Cap Available: | Yes | Inner Ring Outside Diameter (in): | 1.594 in |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,529 lb |
| Insert: | SS-SB206-20 RG | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Maximum Speed (RPM): | 2900 rpm |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 787405584785 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.44 IN |

