System Plast Mounted Polyamide Tapped Base Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH208-24
Part #:74208N-EC
Catalog #:UCFH208-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.8906 in | Overall Length (in): | 6.88 in |
| Bolt Size (in): | 9/16 in | Overall Width (in): | 3.94 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 5,036 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2200 rpm |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polyamide |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | SB208-24 RG |
| Static Load Rating (lb): | 4,024 lb | Inner Ring Outside Diameter (in): | 2.094 in |
| Size Code: | 208 |
General Specifications
| UPC: | 787405584693 | Weight: | 1.70 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.00 IN |

