System Plast Mounted Polyamide Tapped Base Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH204-12-OEC
Part #:79204NR-EC
Catalog #:UCFH204-12-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.5 in |
| Overall Width (in): | 2.52 in | Overall Height (in): | 1.953 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.61 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Radial Clearance: | Standard | Insert: | SB204-12 RG |
| Max Operating Temperature (F): | 180 °F | Static Load Rating (lb): | 1,479 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,214 lb |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.13 in | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Size Code: | 204 |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
General Specifications
| UPC: | 787405582866 | Weight: | 0.63 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.90 IN |

