System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-30M-SS-CEC
Part #:53206AR/SS
Catalog #:UCPA206-30M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Bolt Size (mm): | 10.9 mm |
| Bolt Size (in): | 0.4375 in | Base Width (in): | 1.25 in |
| Bore Diameter (mm): | 30 mm | Overall Height (mm): | 85.1 mm |
| Overall Length (mm): | 98 mm | Base to Center Height (in): | 1.688 in |
| Length Through Bore (mm): | 76.2 mm | Bolt Spacing (in): | 3 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | SS-SB206-30M RG |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 206 | Dynamic Load Rating (lb): | 2,529 lb |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
| Bearing Insert Finish: | Uncoated | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,888 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166302917 | Weight: | 1.23 LB |
| Packaged Length: | 3.86 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

