System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCPA206-20-SS-CEC
Part #:73206BAR/SS-U
Catalog #:UCPA206-20-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Overall Height (in): | 1.6875 in |
| Overall Length (in): | 0.78125 in | Bolt Size (in): | 0.4375 in |
| Base Width (in): | 0.78 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel Riveted | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Bearing Insert Finish: | Uncoated | Insert: | SS-SB206-20 RG |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,529 lb | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Size Code: | 206 | Static Load Rating (lb): | 1,888 lb |
| Maximum Speed (RPM): | 2900 rpm | Fixed vs. Expansion: | Fixed |
| Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166312732 | Weight: | 1.15 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

