System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA205-25M-SS-OEC
Part #:58205AR/SS
Catalog #:UCPA205-25M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Housing Width (mm): | 36.1 mm |
| Bolt Size (in): | 0.375 in | Base Width (in): | 1.42 in |
| Bolt Size (mm): | 9.53 mm | Bore Diameter (mm): | 25 mm |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.438 in |
| Overall Height (mm): | 71.9 mm | Overall Length (mm): | 74.9 mm |
| Length Through Bore (in): | 50.8 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.422 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.344 in |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| Insert: | SS-SB205-25M RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 205 | Housing Material: | Polyamide |
| Maximum Speed (RPM): | 3500 rpm | Bearing Type: | Standard Duty |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 1,304 lb |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Insert Finish: | Uncoated | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 726166305086 | Weight: | 0.86 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 2.83 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

