System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA204-12-SS-OEC
Part #:78204BR/SS-U
Catalog #:UCPA204-12-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.25 in |
| Overall Height (in): | 1.3125 in | Overall Length (in): | 0.6875 in |
| Bolt Size (in): | 0.375 in | Bore Diameter (in): | 0.75 in |
| Thread Depth (in): | 0.63 in | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.313 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Tapped Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4200 rpm | Bearing Insert Finish: | Uncoated |
| Static Load Rating (lb): | 1,102 lb | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 1,641 lb |
| Size Code: | 204 | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Insert: | SS-SB204-12 RG |
| Inner Ring Outside Diameter (in): | 1.125 in | Housing Width (in): | 1.13 in |
General Specifications
| UPC: | 726166314187 | Weight: | 0.70 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.01 IN |
| Packaged Height: | 2.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

