System Plast Mounted Polyamide Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCPA204-20M-OEC
Part #:58204AR
Catalog #:UCPA204-20M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Bolt Size (in): | 0.375 in |
| Housing Width (mm): | 32 mm | Bolt Size (mm): | 9.53 mm |
| Base Width (in): | 1.25 in | Bore Diameter (mm): | 20 mm |
| Thread Depth (in): | 0.63 in | Overall Height (mm): | 65 mm |
| Overall Length (mm): | 70.1 mm | Base to Center Height (in): | 1.312 in |
| Length Through Bore (in): | 0.969 in | Bolt Spacing (in): | 2 in |
| Centerline to Outermost Bearing Face (in): | 1.313 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Size Code: | 204 | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 4200 rpm | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.156 in | Insert: | SB204-20M RG |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Bearing Insert Finish: | Uncoated | Housing Material: | Polyamide |
General Specifications
| UPC: | 787405860827 | Weight: | 0.79 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.56 IN |

