System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFG205-16-SS-CEC
Part #:72205GR/SS
Catalog #:UCFG205-16-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Overall Height (in): | 1.2969 in |
| Overall Length (in): | 3.75 in | Bolt Size (in): | .3281 in |
| Bore Diameter (in): | 1 in | Length Through Bore (in): | 1.0625 in |
| Bolt Circle (in): | 3 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Solid | Housing Construction: | One Piece |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Bearing Insert Finish: | Uncoated | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,304 lb | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Inner Ring Outside Diameter (in): | 2.78125 in | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Insert: | SS-SB205-16 RG |
| Bearing Insert Material: | 400 Series Stainless Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Size Code: | 205 |
| Dynamic Load Rating (lb): | 1,821 lb | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 787405279889 | Weight: | 0.66 LB |
| Packaged Length: | 3.76 IN | Packaged Width: | 3.76 IN |
| Packaged Height: | 1.97 IN |

