System Plast Mounted Polyamide Three Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFG206-20-OEC
Part #:77206GRA
Catalog #:UCFG206-20-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.1875 in | Overall Length (in): | 4.4375 in |
| Overall Width (in): | 4.44 in | Bolt Size (in): | .4375 in |
| Bore Diameter (in): | 1.25 in | Length Through Bore (in): | 1.1875 in |
| Bolt Circle (in): | 3.5781 in |
Technical Specifications
| Housing Base: | Solid | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel Riveted | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 3,372 lb |
| Inner Ring Outside Diameter (in): | 3.3125 in | Housing Material: | Polyamide |
| Size Code: | 206 | Radial Clearance: | Standard |
| Bearing Insert Finish: | Uncoated | Insert: | SB206-20 RG |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Static Load Rating (lb): | 2,540 lb | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 2900 rpm |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 4.44 in |
General Specifications
| UPC: | 787405286610 | Weight: | 0.77 LB |
| Packaged Length: | 4.45 IN | Packaged Width: | 4.45 IN |
| Packaged Height: | 2.20 IN |

