System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFBZ204-20M-SS-CEC
Part #:52205FRA/SS
Catalog #:UCFBZ204-20M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.72 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2.02 in | Overall Length (in): | 4.92 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.02 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Housing Material: | Polyamide | Bolt Spacing Height Direction (in): | 1.125 in |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bearing Insert Material: | 400 Series Stainless Steel |
| Bearing Type: | Standard Duty | Insert: | SS-SB204-20M RG |
| Size Code: | 204 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,102 lb | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 1,641 lb | Inner Ring Outside Diameter (in): | 1.125 in |
| Maximum Speed (RPM): | 4200 rpm | Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 726166302580 | Weight: | 0.77 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 2.03 IN |

