System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFB206-19-SS-CEC
Part #:72206FR/SS
Catalog #:UCFB206-19-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.3 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.53 in | Overall Width (in): | 3.31 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 2,529 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB206-19 RG |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Size Code: | 206 |
| Maximum Speed (RPM): | 2900 rpm | Housing Material: | Polyamide |
| Static Load Rating (lb): | 1,888 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.334 in |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Bolt Spacing Height Direction (in): | 1.25 in |
| Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405600140 | Weight: | 1.58 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.70 IN |

