System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFB206-20
Part #:720206F
Catalog #:UCFB206-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.53 in | Overall Width (in): | 3.31 in |
| Overall Length (in): | 5.53 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.188 in | Bolt Spacing (in): | 1.8750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.334 in | Dynamic Load Rating (lb): | 3,372 lb |
| Insert: | SB206-20 RG | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 2,540 lb | Bolt Spacing Height Direction (in): | 1.25 in |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Size Code: | 206 | Housing Material: | Polyamide |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Bearing Centerline to Bolt Hole Center (in): | 2.0625 in | Housing Width (in): | 3.31 in |
General Specifications
| UPC: | 787405279124 | Weight: | 1.08 LB |
| Packaged Length: | 5.53 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 1.54 IN |

