System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFB205-16
Part #:72205F
Catalog #:UCFB205-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.41 in | Overall Width (in): | 2.09 in |
| Overall Length (in): | 4.92 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.344 in |
| Static Load Rating (lb): | 1,754 lb | Radial Clearance: | Standard |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Maximum Speed (RPM): | 3500 rpm |
| Size Code: | 205 | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Bolt Spacing Height Direction (in): | 1.125 in |
| Dynamic Load Rating (lb): | 2,428 lb | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| End Cap Available: | Yes | Insert: | SB205-16 RG |
| Fixed vs. Expansion: | Fixed | Housing Width (in): | 2.09 in |
General Specifications
| UPC: | 787405279681 | Weight: | 0.88 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 2.71 IN |
| Packaged Height: | 1.41 IN |

