System Plast Mounted Polyamide Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFBZ204-20M-CEC
Part #:52205FRA
Catalog #:UCFBZ204-20M-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 2.02 in |
| Overall Width (in): | 2.72 in | Overall Length (in): | 4.92 in |
| Bore Diameter (mm): | 20 mm | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.02 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 1.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Bracket, Three Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4200 rpm | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 1.125 in | Dynamic Load Rating (lb): | 2,214 lb |
| Insert: | SB204-20M RG | Lubricant: | NSF H1 Food Grade Grease |
| Bolt Spacing Height Direction (in): | 1.125 in | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Centerline to Bolt Hole Center (in): | 1.8125 in | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Static Load Rating (lb): | 1,479 lb | Size Code: | 204 |
| Housing Width (in): | 2.72 in |
General Specifications
| UPC: | 787405249752 | Weight: | 1.13 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.90 IN |

