System Plast Mounted Polyamide Two Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFH206-20-OEC
Part #:79206NRA-EC
Catalog #:UCFH206-20-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.83 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 3.31 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 2,540 lb | Maximum Speed (RPM): | 2900 rpm |
| Housing Material: | Polyamide | Radial Clearance: | Standard |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Size Code: | 206 |
| Lubricant: | NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 3,372 lb |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.594 in |
| Insert: | SB206-20 RG |
General Specifications
| UPC: | 787405579897 | Weight: | 1.43 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 2.90 IN |

