System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-20-SS
Part #:73207A/SS
Catalog #:UCP207-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Overall Height (in): | 3.74 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.77 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Min (in): | 4.609 in |
| Centerline to Outermost Bearing Face (in): | 1 in | Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Housing Color: | Black |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 2,563 lb |
| Bearing Type: | Standard Duty | Size Code: | 207 |
| Base Length (in): | 6.46 in | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB207-20 RG |
| Bearing Insert Material: | 400 Series Stainless Steel | Radial Clearance: | Standard |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,305 lb |
| Fixed vs. Expansion: | Fixed | Lubricant: | NSF H1 Food Grade Grease |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2600 rpm | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 726166492076 | Weight: | 1.43 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.74 IN |

