System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP208-24-SS
Part #:73208/SS
Catalog #:UCP208-24-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.89 in | Overall Height (in): | 3.94 in |
| Overall Length (in): | 7.05 in | Overall Width (in): | 1.89 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing Min (in): | 5.08 in |
| Bolt Spacing Max (in): | 5.79 in | Bolt Spacing (in): | 5.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Insert: | SS-SB208-24 RG |
| Bearing Insert Material: | 400 Series Stainless Steel | Max Operating Temperature (F): | 180 °F |
| Static Load Rating (lb): | 3,012 lb | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 208 | Base Length (in): | 7.05 in |
| Dynamic Load Rating (lb): | 3,777 lb | Housing Material: | Polyamide |
| Maximum Speed (RPM): | 2200 rpm |
General Specifications
| UPC: | 787405281721 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

