System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP206-19-SS-CEC
Part #:73206R/SS
Catalog #:UCP206-19-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.43 in |
| Base Width (in): | 1.61 in | Overall Length (in): | 6.14 in |
| Overall Width (in): | 1.61 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing Min (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 1.703 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Max (in): | 5.08 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | SS-SB206-19 RG |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2900 rpm | Base Length (in): | 6.14 in |
| Static Load Rating (lb): | 1,888 lb | Inner Ring Outside Diameter (in): | 1.571 in |
| Size Code: | 206 | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 2,529 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| End Cap Available: | Yes | Housing Material: | Polyamide |
| Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 726166450618 | Weight: | 1.15 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.58 IN |
| Packaged Height: | 2.85 IN |

