System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP204-20M-SS-OEC
Part #:58204R/SS
Catalog #:UCP204-20M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.22 in | Overall Length (in): | 5 in |
| Overall Height (in): | 2.64 in | Bolt Size (mm): | M10 mm |
| Overall Width (in): | 1.22 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing Max (in): | 4.17 in |
| Bolt Spacing Min (in): | 3.58 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | M6 |
| Base Length (in): | 5.00 in | Insert: | SS-SB204-20M RG |
| Size Code: | 204 | Static Load Rating (lb): | 1,102 lb |
| Housing Material: | Polyamide | Bearing Insert Material: | 400 Series Stainless Steel |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 1,641 lb | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.125 in |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
General Specifications
| UPC: | 726166305079 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.07 IN |
| Packaged Height: | 2.64 IN |

