System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP205-25M-SS-OEC
Part #:58205R/SS
Catalog #:UCP205-25M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Overall Length (in): | 5.31 in |
| Overall Width (in): | 1.38 in | Overall Height (in): | 2.84 in |
| Base Width (in): | 1.38 in | Bore Diameter (mm): | 25 mm |
| Overall Height (mm): | 72.4 mm | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Overall Length (mm): | 134.9 mm |
| Length Through Bore (in): | 1.078 in | Bolt Spacing Min (in): | 3.81 in |
| Centerline to Outermost Bearing Face (in): | 1.469 in | Bolt Spacing Max (in): | 4.28 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 1,304 lb | Dynamic Load Rating (lb): | 1,821 lb |
| Insert: | SS-SB205-25M RG | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 5.31 in | Maximum Speed (RPM): | 3500 rpm |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Size Code: | 205 | Lubricant: | NSF H1 Food Grade Grease |
| Inner Ring Outside Diameter (in): | 1.344 in | Max Operating Temperature (F): | 180 °F |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Bearing Insert Material: | 400 Series Stainless Steel | End Cap Available: | Yes |
General Specifications
| UPC: | 787405581890 | Weight: | 0.82 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.24 IN |
| Packaged Height: | 2.85 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Germany |

