System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP205-16-SS-OEC
Part #:78205R/SS
Catalog #:UCP205-16-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 1.38 in |
| Base Width (in): | 1.38 in | Overall Height (in): | 2.84 in |
| Overall Length (in): | 5.31 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.078 in | Bolt Spacing Min (in): | 3.81 in |
| Bolt Spacing Max (in): | 4.28 in | Centerline to Outermost Bearing Face (in): | 1.469 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,304 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Insert: | SS-SB205-16 RG |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Inner Ring Outside Diameter (in): | 1.344 in | Maximum Speed (RPM): | 3500 rpm |
| Size Code: | 205 | Max Operating Temperature (F): | 180 °F |
| Base Length (in): | 5.31 in | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405287112 | Weight: | 0.86 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.22 IN |
| Packaged Height: | 2.85 IN |

