System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP208-24-SS-OEC
Part #:78208R/SS
Catalog #:UCP208-24-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.05 in | Overall Width (in): | 1.89 in |
| Overall Height (in): | 3.94 in | Base Width (in): | 1.89 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Centerline to Outermost Bearing Face (in): | 1.344 in | Bolt Spacing (in): | 5.44 in |
| Bolt Spacing Min (in): | 5.08 in | Bolt Spacing Max (in): | 5.79 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Size Code: | 208 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 3,012 lb | Max Operating Temperature (F): | 180 °F |
| Insert: | SS-SB208-24 RG | Dynamic Load Rating (lb): | 3,777 lb |
| Base Length (in): | 7.05 in | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2200 rpm |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405287365 | Weight: | 1.92 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 3.94 IN |

