System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP205-25M
Part #:53205
Catalog #:UCP205-25M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Overall Height (in): | 2.84 in |
| Base Width (in): | 1.38 in | Overall Width (in): | 1.38 in |
| Overall Length (in): | 5.31 in | Bore Diameter (mm): | 25 mm |
| Overall Height (mm): | 72.4 mm | Base to Center Height (in): | 1.4375 in |
| Overall Length (mm): | 134.9 mm | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing Max (in): | 4.28 in |
| Centerline to Outermost Bearing Face (in): | 0.766 in | Bolt Spacing Min (in): | 3.81 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Base Length (in): | 5.31 in | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.344 in |
| Maximum Speed (RPM): | 3500 rpm | Housing Material: | Polyamide |
| Size Code: | 205 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Insert: | SB205-25M RG |
General Specifications
| UPC: | 726166498863 | Weight: | 0.82 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 2.85 IN |

