System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP206-19
Part #:73206
Catalog #:UCP206-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.14 in | Overall Height (in): | 3.43 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 1.61 in |
| Base Width (in): | 1.61 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Max (in): | 5.08 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Min (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Housing Material: | Polyamide | Insert: | SB206-19 RG |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 6.14 in |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.571 in | Maximum Speed (RPM): | 2900 rpm |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 206 |
General Specifications
| UPC: | 787405281271 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.42 IN |

