System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP207-20
Part #:73207A
Catalog #:UCP207-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.74 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.46 in | Overall Width (in): | 1.77 in |
| Base Width (in): | 1.77 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.875 in |
| Bolt Spacing Min (in): | 4.609 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2600 rpm | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Insert: | SB207-20 RG |
| Base Length (in): | 6.46 in |
General Specifications
| UPC: | 726166492069 | Weight: | 1.43 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

