System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP206-19-CEC
Part #:73206R
Catalog #:UCP206-19-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.14 in | Base Width (in): | 1.61 in |
| Overall Height (in): | 3.43 in | Overall Width (in): | 1.61 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing (in): | 4.72 in | Bolt Spacing Max (in): | 5.08 in |
| Centerline to Outermost Bearing Face (in): | 1.703 in | Bolt Spacing Min (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Insert: | SB206-19 RG | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 2900 rpm | Housing Material: | Polyamide |
| Shaft Locking Type: | Set Screw | Base Length (in): | 6.14 in |
| Lubricant: | NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 1.571 in |
| End Cap Available: | Yes |
General Specifications
| UPC: | 726166492649 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

