System Plast Mounted Polyamide Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP207-23-OEC
Part #:78207R
Catalog #:UCP207-23-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.77 in | Overall Height (in): | 3.74 in |
| Overall Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing Max (in): | 5.313 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Insert: | SB207-23 RG | End Cap Available: | Yes |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 2600 rpm | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Polyamide | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Base Length (in): | 6.46 in |
| Size Code: | 207 | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405287303 | Weight: | 1.59 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

