Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Setscrew Lock - RUBRS-112
Part #:766551
Catalog #:RUBRS-112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Overall Length (in): | 2.53 in |
| Overall Height (in): | 2.53 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.38 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | RUBRS 100 |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 2.531 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Light Duty | Size Code: | 204 |
| Insert: | SLRS-112 | Static Load Rating (lb): | 1,480 lb |
| Misalignment Capability: | None | Fixed vs. Expansion: | Fixed |
| Housing Material: | Rubber | Max Operating Temperature (F): | 200 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 2,870 lb | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.188 in |
| Maximum Speed (RPM): | 4000 rpm | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460343006 | Weight: | 0.55 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

