Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Setscrew Lock - RUBRS-116
Part #:766553
Catalog #:RUBRS-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.53 in | Overall Length (in): | 2.53 in |
| Overall Width (in): | 1.38 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.38 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | RUBRS 100 |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 2.531 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Size Code: | 205 | End Cap Available: | No |
| Maximum Speed (RPM): | 3500 rpm | Inner Ring Outside Diameter (in): | 1.188 in |
| Shaft Locking Type: | Set Screw | Bearing Type: | Light Duty |
| Insert: | SLRS-116 | Housing Material: | Rubber |
| Misalignment Capability: | None | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,760 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 200 °F | Dynamic Load Rating (lb): | 3,150 lb |
| Radial Clearance: | Standard | Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460343020 | Weight: | 0.57 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

