Browning Mounted Stainless Steel Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF4S-S224
Part #:764098
Catalog #:SF4S-S224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.016 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Housing Material: | Stainless Steel |
| Insert: | VS-S224 | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Size Code: | 208 | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Maximum Speed (RPM): | 3500 rpm | Dynamic Load Rating (lb): | 7,330 lb |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 4,460 lb |
| Radial Clearance: | C3 Standard | Inner Ring Outside Diameter (in): | 2.063 in |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662460400693 | Weight: | 4.43 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

