Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFS-PN16T
Part #:712620
Catalog #:CRFS-PN16T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.35 in | Length Through Bore (in): | 1.44 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Optional backside shield available order separate | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 70 in/lbs | Locking Collar Outside Diameter (in): | 1.94 in |
| Operating Temperature Range (F): | -20 to 220 °F | Housing Backside Inner Diameter: | 2.38 |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 2700 rpm |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0442 cps | Shaft Locking Type: | Concentric |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 1,651 lb |
| Radial Clearance: | Standard | Size Code: | 2-015 |
| Housing Material: | Stainless Steel | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Insert: | PN-16T |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461347829 | Weight: | 2.10 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

