Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFS-PN20T
Part #:712623
Catalog #:CRFS-PN20T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Height (in): | 1.81 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Backside Shield/Seal: | Optional backside shield available order separate | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.50 in | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 2000 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stainless Steel | Insert: | PN-20T |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.86 in | Shaft Locking Type: | Concentric |
| Housing Backside Inner Diameter: | 3.31 | Vibration Frequency Roller Spin: | 0.0386 cps |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461347850 | Weight: | 4.10 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

