Browning Mounted Stainless Steel Tapped Base Stainless Steel Pillow Block Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - STBS-S224
Part #:764286
Catalog #:STBS-S224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Overall Height (in): | 3.93 in |
| Base Width (in): | 1.88 in | Thread Size: | 1/2-13 |
| Overall Width (in): | 1.88 in | Bore Diameter (in): | 1.5000 in |
| Thread Depth (in): | 0.75 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.6563 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 3.500 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Tapped Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Size Code: | 208 |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | VS-S224 |
| Housing Material: | Stainless Steel | Dynamic Load Rating (lb): | 7,340 lb |
| Base Length (in): | 4.625 in | End Cap Available: | No |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 3500 rpm |
| Inner Ring Outside Diameter (in): | 2.0625 in | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Housing Width (in): | 1.88 in |
General Specifications
| UPC: | 662461300244 | Weight: | 4.42 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | China |

