Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFBS-PN20T
Part #:712669
Catalog #:CRFBS-PN20T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.94 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.78 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 4.25 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 2.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Bracket, Three Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.50 in |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 2000 rpm |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Centerline to Bolt Hole Center (in): | 2.375 in |
| Size Code: | 2-17 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Radial Clearance: | Standard | Insert: | PN-20T |
| Max Operating Temperature (F): | 220 °F | Bolt Spacing Height Direction (in): | 1.25 in |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Concentric |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Stainless Steel |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,493 lb |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0386 cps |
| Inner Ring Outside Diameter (in): | 1.862 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461348130 | Weight: | 3.10 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

