Sealmaster Mounted Stainless Steel Three Bolt Flange Bracket Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFBS-PN12 RMW
Part #:706270
Catalog #:CRFBS-PN12 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.69 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.34 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 0.75 in | Overall Height to End Cap (in): | 2.25 in |
| Foot Height (in): | 0.31 in | Base to Center Height (in): | 3 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 1.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Housing Color: | Silver | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Flange, Bracket, Three Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3100 rpm | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 1,444 lb | Housing Material: | Stainless Steel |
| Shaft Locking Type: | Set Screw | Bolt Spacing Height Direction (in): | 0.875 in |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 1.192 in |
| Dynamic Load Rating (lb): | 2,611 lb | Radial Clearance: | Standard |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Fundamental Train: | 0.0066 cps |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Size Code: | 2-012 | Bearing Type: | Standard Duty |
| Insert: | PN-12 | Bearing Centerline to Bolt Hole Center (in): | 1.6875 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0381 cps |
| Housing Width (in): | 2.38 in |
General Specifications
| UPC: | 662461374450 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

