Browning Mounted Stainless Steel Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF2S-S212
Part #:764099
Catalog #:SF2S-S212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.5 in |
| Overall Height (in): | 1.311 in | Overall Length (in): | 4.41 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 200 °F | Static Load Rating (lb): | 1,444 lb |
| Insert: | VS-S212 | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.114 in | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 204 | End Cap Available: | No |
| Maximum Speed (RPM): | 6500 rpm | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 2,360 lb | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Stainless Steel |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662460400709 | Weight: | 1.16 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

