Browning Mounted Stainless Steel Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF2S-S220
Part #:764103
Catalog #:SF2S-S220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Overall Length (in): | 6.34 in | Overall Height (in): | 1.748 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 100 in/lbs |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.846 in | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 5,782 lb | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (F): | 200 °F | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | VS-S220 | End Cap Available: | No |
| Static Load Rating (lb): | 3,493 lb | Size Code: | 207 |
| Housing Material: | Stainless Steel | Bearing Insert Material: | 400 Series Stainless Steel |
General Specifications
| UPC: | 662460400747 | Weight: | 2.91 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

