Browning Mounted Stainless Steel Two Bolt Flange Ball Bearing - 400 Series Stainless Steel - SS Setscrew Lock - Corrosion Resistant - SF2S-S223
Part #:764104
Catalog #:SF2S-S223
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.748 in | Overall Length (in): | 6.34 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Size Code: | 207 |
| End Cap Available: | No | Insert: | VS-S223 |
| Bearing Insert Material: | 400 Series Stainless Steel | Maximum Speed (RPM): | 4000 rpm |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 200 °F |
| Housing Material: | Stainless Steel | Static Load Rating (lb): | 3,493 lb |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 5,782 lb |
| Inner Ring Outside Diameter (in): | 1.846 in | Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 662460400754 | Weight: | 2.75 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

