Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-204C CR
Part #:705395
Catalog #:SFT-204C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.38 in | Bolt Size (in): | 3/8 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 4.41 in |
| Overall Height (in): | 1.281 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.219 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Optional backside shield available order separate |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Housing Material: | Stainless Steel | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,444 lb |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.192 in |
| Vibration Frequency Roller Spin: | 0.0381 cps | Insert: | 5204C FG2 |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 7300 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-012 | Bearing Type: | Standard Duty |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | End Cap Available: | No |
General Specifications
| UPC: | 662461261880 | Weight: | 1.20 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

