Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-8C CR
Part #:723552
Catalog #:SFT-8C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 2.31 in |
| Overall Length (in): | 3.88 in | Overall Height (in): | 1.281 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.219 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Bearing Insert Finish: | Black Oxide |
| Dynamic Load Rating (lb): | 2,611 lb | Inner Ring Outside Diameter (in): | 1.192 in |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Housing Material: | Stainless Steel | Maximum Speed (RPM): | 6450 rpm |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Insert: | 2-08C FG2 | Static Load Rating (lb): | 1,444 lb |
| Size Code: | 2-012 | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0381 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461235119 | Weight: | 1.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

