Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Corrosion Resistant - SFT-32C CR
Part #:723570
Catalog #:SFT-32C CR
KEY FEATURES
- Single lip contact seal with black oxide bearing races
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.188 in | Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Silver |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 104 °C | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Stainless Steel |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 2.719 in | Insert: | 2-2C FG2 |
| Dynamic Load Rating (lb): | 9,752 lb | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 3250 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-23 |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461235294 | Weight: | 8.40 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

