Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRBFTS-PN20
Part #:711743
Catalog #:CRBFTS-PN20
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.75 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.688 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 75-100 in/lbs | Maximum Speed (RPM): | 2000 rpm |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Static Load Rating (lb): | 3,493 lb | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 5,782 lb | Housing Material: | Stainless Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Size Code: | 2-17 | Inner Ring Outside Diameter (in): | 1.859 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Insert: | PN-20 |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0386 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461341438 | Weight: | 3.52 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

