Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN16 RMW
Part #:703687
Catalog #:CRBFTS-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 45 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Housing Material: | Stainless Steel |
| Vibration Frequency Roller Spin: | 0.0442 cps | Inner Ring Outside Diameter (in): | 1.375 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2700 rpm |
| Insert: | PN-16 | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| End Cap Available: | Yes | Size Code: | 2-015 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 1,651 lb |
General Specifications
| UPC: | 662461371602 | Weight: | 1.70 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

