Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN20R RMW
Part #:705247
Catalog #:CRBFTS-PN20R RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.56 in | Overall Height (in): | 1.563 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 1.83 in |
| Foot Height (in): | 0.53 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Outer Ring Land Profile: | Tapered Lands |
| Backside Shield/Seal: | Backside Shield included loose in box | Misalignment Type: | Static Only |
| Housing Color: | Silver | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 35-45 in/lbs |
| Ability to Relubricate: | No | Radial Clearance: | Standard |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | PN-20R | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.587 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| End Cap Available: | Yes | Static Load Rating (lb): | 2,567 lb |
| Housing Material: | Stainless Steel | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2300 rpm | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 4,381 lb | Size Code: | 2-13 |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461374313 | Weight: | 2.20 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

