Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN19 RMW
Part #:705270
Catalog #:CRBFTS-PN19 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.563 in | Overall Length (in): | 5.56 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 1.83 in | Length Through Bore (in): | 1.5 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Silver | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 35-45 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | No | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.587 in |
| Static Load Rating (lb): | 2,567 lb | Maximum Speed (RPM): | 2300 rpm |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Stainless Steel | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-13 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | Yes |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Insert: | PN-19 |
| Dynamic Load Rating (lb): | 4,381 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
General Specifications
| UPC: | 662461374344 | Weight: | 2.30 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

