Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRBFTS-PN24 RMW
Part #:705300
Catalog #:CRBFTS-PN24 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.14 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.013 in | Overall Length (in): | 6.19 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Housing Color: | Silver | Backside Shield/Seal: | Backside Shield included loose in box |
| Outer Ring Land Profile: | Tapered Lands | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 1750 rpm |
| Bearing Type: | Standard Duty | Housing Material: | Stainless Steel |
| Size Code: | 2-19 | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Insert: | PN-24 | Inner Ring Outside Diameter (in): | 2.063 in |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Cage Type: | Land Riding Retainer |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 7,340 lb |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 4,467 lb |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461374399 | Weight: | 4.70 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

