Sealmaster Mounted Stainless Steel Two Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - Reduced Maintenance - Lubed for Life - CRFTS-PN16 RMW
Part #:711143
Catalog #:CRFTS-PN16 RMW
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.88 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Optional backside shield available order separate | Housing Color: | Silver |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Options: | Corrosion Resistant - Reduced Maintenance - Lubed for Life | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 45 in/lbs | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Phosphorus Nickel Coated | Size Code: | 2-015 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 2,801 lb |
| Maximum Speed (RPM): | 2700 rpm | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Stainless Steel |
| Cage Type: | Land Riding Retainer | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Insert: | PN-16 |
General Specifications
| UPC: | 662461337080 | Weight: | 1.60 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

